Select Your Country
OBE2000-R3-E3-0,2M-V3-P Thru-Beam Sensor (R)
Thru-beam sensor, receiver
Key Benefits at a Glance
- 45° cable outlet for maximum mounting freedom under extremely tight space constraints
- Long sensor range with high power mode












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of OBE2000-R3-E3-0,2M-V3-P
| Effective detection range | Long range mode: 0 ... 2 m High precision mode: 0 ... 200 mm | |
| Threshold detection range | Long range mode: 2.5 m High precision mode: 300 mm | |
| Light source | LED | |
| Light type | modulated visible red light , 630 nm | |
| Angle deviation | approx. 2 ° | |
| Opening angle | approx. 2 ° | |
| Optical face | frontal | |
| Ambient light limit | EN 60947-5-2 : 30000 Lux |
| MTTFd | 806 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | LED green, statically lit Power on , short-circuit : LED green flashing (approx. 4 Hz) | |
| Function indicator | Receiver: LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve ; OFF when light beam is interrupted |
| Operating voltage | UB | 10 ... 30 V DC , class 2 |
| No-load supply current | I0 | Receiver: ≤ 8 mA |
| Switching type | NC contact / light on | |
| Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector | |
| Switching voltage | max. 30 V DC | |
| Switching current | max. 50 mA , resistive load | |
| Voltage drop | Ud | ≤ 1.5 V DC |
| Switching frequency | f | approx. 800 Hz |
| Response time | 600 µs |
| Product standard | EN 60947-5-2 |
| UL approval | cULus Recognized, Class 2 Power Source | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
| Storage temperature | -30 ... 70 °C (-22 ... 158 °F) |
| Degree of protection | IP67 | ||||||||||
| Connection | 200 mm fixed cable with 3-pin, M8 x 1 connector | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | approx. 20 g per sensor | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Cable length | 200 mm | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.

