Select Your Country

Go to global website

OBR1000-R3-P1-P Retroreflective Sensor

Retroreflective sensor for standard applications, miniature design, polarization filter, 1000 mm detection range, red light, push-pull output, 2 m fixed cable

Key Benefits at a Glance

  • 45° cable outlet for maximum mounting freedom under extremely tight space constraints
  • Integrated polarization filter allows the detection of reflective objects
  • Extremely long detection range paves the way for new applications
Product Compliance: Europe – CE
Product Compliance: USA - cURus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of OBR1000-R3-P1-P

Effective detection range0 ... 1 m
Reflector distance40 ... 1000 mm
Threshold detection range1.4 m
Reference targetH40 reflector
Light sourceLED
Light typemodulated visible red light , 630 nm
Polarization filteryes
Angle deviationapprox. 2 °
Diameter of the light spotapprox. 60 mm at a distance of 800 mm
Opening angleapprox. 2 °
Optical facefrontal
Ambient light limitEN 60947-5-2 : 30000 Lux
MTTFd800 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green, statically lit Power on , short-circuit : LED green flashing (approx. 4 Hz)
Function indicatorLED yellow: lights up when receiving the light beam ; flashes when falling short of the operating reserve; OFF when light beam is interrupted
Operating voltageUB12 ... 24 V DC , class 2
No-load supply currentI0< 10 mA
Test inputTest of switching function at 0 V
Switching typeThe default setting is: PNP normally-open / dark-on ; NPN normally-closed/light-on
Signal outputPush-pull output, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 50 mA , resistive load
Voltage dropUd≤ 1.5 V DC
Switching frequencyfapprox. 800 Hz
Response time600 µs
Product standardEN 60947-5-2
UL approvalE87056 , cULus Recognized, Class 2 Power Source
Further UL information see section "Additional Information"
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPC/ABS and TPU
Optical facePMMA
CablePUR
Massapprox. 20 g
Dimensions
Height26 mm
Width7.5 mm
Depth13.8 mm
Cable length2 m