Select Your Country

Go to global website

M-LB-Ex-4242 Surge Protection Barrier

Key Benefits at a Glance

  • Surge protection for 2 signal lines
  • Nominal voltage 24 V
  • Surge protection barrier for non-grounded signal lines
  • Max. surge current (8/20 µs) 20 kA
  • Uninterruptable operation (auto reset)
  • Status indication
  • Modular design, pluggable
  • Up to SIL 3 acc. to IEC/EN 61508

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Functional Safety: Safety Integrity Level - 3
Product Compliance: China – CCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of M-LB-Ex-4242

Device typeType 1/P2 acc. to EN 61643-11
Number of protected signal lines2
Topologynon-grounded
Safety Integrity Level (SIL)SIL 3
Connectionprotected area: terminals 1', 2'
unprotected area: terminals 1, 2
Leakage current< 30 µA bei Uc , line-line
< 10 nA bei Uc , line-earth
Nominal voltageUN24 V
Maximum continuous operating voltageUc25.4 V AC and 36 V DC
Nominal load currentIL0.5 A at 80 °C (176 °F)
Series resistance1 Ω per line
Impulse discharge current (10/350 µs)Iimp1.5 kA per line
Nominal discharge current (8/20 µs)In5 kA per line
Max. surge current (8/20 µs)Imax20 kA
Total discharge current (8/20 µs)Itotal10 kA
Voltage protection levelUpmax. 65 V line-line for nominal discharge current In
max. 1100 V line-earth for nominal discharge current In
Impulse reset time< 30 ms
Cut-off frequencyfG3.5 MHz , line-line
Display elementsstatus display
operating state (green)
fault indication (red)
Degree of protectionIEC 60529:2013
Functional safetyIEC/EN 61508:2010
Surge protective devices for low voltageEN 61643-21:2001+A1:2009+A2:2013
IEC 61643-21:2001+A1:2008+A2:2012
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
For usage in hazardous area observe the EU-type examination certificate.
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Relative humiditymax. 95 % , without condensation
Corrosion resistanceacc. to ISA-71.04, severity level G3
Degree of protectionIP20
Connectionspring terminals with push-in connection technology
Core cross section0.2 ... 2.5 mm2 one wire
0.2 ... 2.5 mm2 fine-strand
Material
HousingPolyamide PA 6.6
Massapprox. 35 g
Dimensions6 x 90 x 69 mm (0.24 x 3.5 x 2.7 inch) (W x H x D)
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
EU-type examination certificateTÜV 22 ATEX 8880 X
MarkingEx-Hexagon II (1)2G Ex ia [ia Ga] IIC T6...T4 Gb

[exsign] II 2G Ex ib IIC T6...T4 Gb
[exsign] II (1)D [Ex ia Da] IIIC
Temperature classT6 for ambient temperature ≤ 50 °C
T5 for ambient temperature ≤ 70 °C
T4 for ambient temperature ≤ 80 °C
VoltageUi30 V
CurrentIi500 mA , restrictions see certificate
PowerPi750 mW , restrictions see certificate
Internal capacitanceCinegligible
Internal inductanceLi negligible
Directive conformity
Directive 2014/34/EUEN 60079-0:2018 , EN IEC 60079-7:2015+A1:2018 , EN 60079-11:2012
IECEx approval
IECEx certificateIECEx TUR 22.0050X
IECEx markingEx ia [ia Ga] IIC T6...T4 Gb
Ex ib IIC T6...T4 Gb
[Ex ia Da] IIIC
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.