Select Your Country

Go to global website

OBR17M-R202-A5-V1-Y0009 Retroreflective Sensor

Key Benefits at a Glance

  • Medium design with versatile mounting options
  • Degree of protection IP67
  • Mounting on full metal sockets
  • Very bright, highly visible light spot
  • Highly visible LEDs for Power ON and switching state
  • Easy to use
  • Image is generic for this device type and may deviate from the specific variant
  • Protected against mutual interference with up to 3 sensors

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OBR17M-R202-A5-V1-Y0009

Effective detection range0 ... 17 m
Reflector distance0.02 ... 17 m
Threshold detection range20 m
Reference targetH85-2 reflector
Light sourceLED
Light typemodulated visible red light
LED risk group labellingexempt group
Polarization filteryes
Diameter of the light spotapprox. 500 mm at a distance of 17 m
Opening angle2 °
Ambient light limitEN 60947-5-2 : 60000 Lux
MTTFd876 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green:
on - power on
flashing (4 Hz) - short circuit
Function indicatorYellow LED:
Permanently lit - light path clear
Permanently off - object detected
Flashing (4 Hz) - insufficient operating reserve
Flashing (8 Hz) - fault detected, the outputs maintain the status
Control elementsLight-on/dark-on changeover switch
Control elementssensitivity adjustment
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0< 30 mA at 24 V Operating voltage
Protection classIII
Switching typeThe switching type of the sensor is adjustable. The default setting is:
Q - Pin4: PNP normally open / dark-on
/Q - Pin2: PNP normally closed / light-on
Signal output2 PNP outputs, complementary, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Usage categoryDC-12 and DC-13
Voltage dropUd≤ 1.5 V DC
Switching frequencyf1000 Hz
Response time0.5 ms
Product standardEN 60947-5-2
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67
Connection4-pin, M12 x 1 connector, 90° rotatable
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 60 g
Dimensions
Height61.9 mm
Width20 mm
Depth41.7 mm