Select Your Country
IDM-Z1-x64-M-* Handheld Reader
Bluetooth® 1-D and 2-D handheld scanner for use in hazardous areas in Zone 1/21
Key Benefits at a Glance
- Approved for Zone 1 and 21 (ATEX and IECEx)
- All 1-D standard barcode families supported
- 2-D model supports Data Matrix, QR, and other two-dimensional codes
- Fall tested from 2 m to ensure reliability



Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
Technical data of IDM-Z1-x64-M-*
| Radio distance (in open air) | max. 100 m | |
| Type | scan frequency: 500 Hz (1-D models), 60 Hz (2-D model) | |
| Light type | LED, visible red light (630 / 1310 nm) ambient light immunity 100 000 lx | |
| Readable codes | barcode types: Code 39, Code 39 Trioptic, Code 32, Code 93, Code 11, Codabar, Code 128, GS1-128 / EAN 128, UPC / EAN / JAN (with addition), MSI/Plessey, UK/Plessey, IATA, Interleaved 2 of 5, Standard and Industrial 2 of 5, Matrix 2 of 5, Telepen, GS1 DataBar, Australian Post, China Post, German Post, US Planet, US Postnet, British Post, Intelligent Mail, Japan Post, Korean Post, Dutch KIX Post stacked code types (depending on model selected): PDF417, MicroPDF417, Code 49, Code 16K, Composite, Codablock F 2-D code types (depending on model selected): Data Matrix, QR, MicroQR, Aztec, Maxicode | |
| Read distance | 20 ... 850 mm (1-D model) 30 ... 400 mm (2-D model) | |
| Resolution | approx. ≥ 0.76 mm (1-D models) approx. ≥ 0.13 mm (2-D model) | |
| Operating duration | up to 60 000 scans with fully charged battery |
| Indicators | 2 x LED (operating state) beeper/buzzer (can be switched off) |
| Battery type | lithium ion 3.6 V, 1500 mAh | |
| Current consumption | 330 mA standby: 80 ... 130 mA peak: 500 mA |
| Interface type | Bluetooth v4.0 EDR , Class 1 | |
| Transmitter frequency | 2.4 ... 2.4835 GHz (ISM band) |
| Electromagnetic compatibility | |||||
| |||||
| Low voltage | EN 60950-1:2006+A1:2010+A2:2013+A11:2009+A12:2011 | ||||
| Radio and telecommunication terminal equipment | |||||
| |||||
| RoHS | |||||
| |||||
| Operating temperature | -20 ... 50 °C (-4 ... 122 °F) | |
| Storage temperature | -30 ... 70 °C (-22 ... 158 °F) (1-D model) -40 ... 70 °C (-40 ... 158 °F) (2-D model) | |
| Relative humidity | 95 % non-condensing | |
| Impact resistance | 50 fall tests from 2 m height onto concrete |
| Degree of protection | IP65 | |
| Mass | approx. 260 g | |
| Dimensions | 104 mm x 176 mm x 76 mm |
| EU-type examination certificate | IBExU18ATEX1050 IECEx IBE 18.0009 | ||||
| |||||
| Directive conformity | |||||
| |||||
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
