Select Your Country

Go to global website

IDM-Z1-x64-B-N0-BT-N0 Base Station

Base station for IDM-Z1-* for use in non-hazardous areas

Key Benefits at a Glance

  • Base/charging station for IDM-Z1-x61-M-* Bluetooth® handheld readers
  • Bluetooth interface
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IDM-Z1-x64-B-N0-BT-N0

Radio distance (in open air)max. 100 m
Operating voltageUB5 V DC
Current consumptionmax. 680 mA
Interface typeBluetooth V4.0
Electrical interfaces: RS-232 TTL , USB , PS/2
Transmitter frequency2.402 ... 2.4835 GHz
Radio and telecommunication terminal equipment
Directive 2014/53/EUEN 300328 V2.1.1:2016 , EN 301489-1 V2.2.0:2017 , EN 301489-17 V3.2.0:2017
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012
Electromagnetic compatibilityEN 60950-1:2006+A1:2010+A2:2013+A11:2009+A12:2011
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP40
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.