Select Your Country

Go to global website

IDM-Z2-x64-B-J2-BT-N0 Base Station

Base station for IDM-Z2-* for use in hazardous areas in Zone 2/22

Key Benefits at a Glance

  • Base/charging station for IDM-Z2-x61-M-* Bluetooth® handheld readers
  • Certified for ATEX and IECEx Zone 2/22
  • Bluetooth interface
Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IDM-Z2-x64-B-J2-BT-N0

Radio distance (in open air)max. 100 m
Operating voltageUB6.5 V DC
Current consumption1.1 A
Interface typeBluetooth V4.0 EDR , Class 1
Electrical interfaces: RS-232 , USB
Transmitter frequency2.4 ... 2.4835 GHz (ISM band)
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2:2005 + AC:2005 , EN 61000-6-4:2007 + A1:2011
Explosion protection
Directive 2014/34/EUEN 60079-0:2018
EN 60079-11:2012
Radio and telecommunication terminal equipment
Directive 2014/53/EUEN 300328 V2.1.1:2016 , EN 301489-1 V2.2.0:2017 , EN 301489-17 V3.2.0:2017
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012
Supplementary standard conformityEN 60950-1:2006+A1:2010+A2:2013+A11:2009+A12:2011
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity95 % non-condensing
Degree of protectionIP40
EU-type examination certificateIBExU19ATEXB016X
IECEx IBE 19.0026X
MarkingZone 2/22
II 3G Ex ic IIC T4 Gc
II 3D Ex ic IIIC T135°C Dc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.