Select Your Country

Go to global website

ECA30PL-03C1A-B25AY:OE:01 Cable-Pull Rotary Encoder

Cable-pull rotary encoder with EtherNet/IP interface

Key Benefits at a Glance

  • Rust and acid-resistant measuring cable
  • Robust aluminum drum housing
  • Resolution: 13 singleturn, 12 bit multiturn
Product Compliance: Europe – CE
EtherNet/IP™ interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ECA30PL-03C1A-B25AY:OE:01

Detection typephotoelectric sampling
Device typePerformance Line
Measuring length3000 mm
Construction type80 mm
Operating voltageUB10 ... 30 V DC
No-load supply currentI0≥ 350 mA
Interface typeEtherNet/IP
Resolution
Single turn13 Bit
Multiturn12 Bit
Overall resolution25 Bit
Transfer rate100 MBit/s
ConnectorEthernet: 2 sockets M12 x 1, 4-pin, D-coded
Supply: 1 plug M12 x 1, 4-pin, A-coded
Degree of protectionaccording DIN EN 60529
Connection sideEncoder: IP65
Cable pull: IP64
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humidity98 % , no moisture condensation
Rope diameter1.35 mm
Drum perimeter200 mm
Retraction speed8 m/s
Spring retraction force7 ... 11 N
Material
Housingaluminum, coated
Cable pullanodized aluminum
Flangeanodized aluminum
RopeStainless steel 1.4401/316
Mass1870 g
Life spanup to 106 Cycles