Select Your Country

Go to global website

NBN25-30GM50-E0-T-V1 Inductive Sensor

Key Benefits at a Glance

  • 25 mm non-flush
  • Use in harsh environments
  • High shock resistance
  • Extended operating voltage range
  • Extremely high switching frequency
  • Very high temperature range

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN25-30GM50-E0-T-V1

Switching functionNormally open (NO)
Output typeNPN
Rated operating distancesn25 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 20.25 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
75 mm x 75 mm x 1 mm
Reduction factor rAl 0.45
Reduction factor rCu 0.42
Reduction factor r304 0.7
Reduction factor rBrass 0.5
Output type3-wire
Operating voltageUB6 ... 36 V
Switching frequencyf0 ... 400 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 1 V
Operating currentIL0 ... 200 mA
Off-state currentIrmax. 150 µA
No-load supply currentI0≤ 10 mA
Time delay before availabilitytv≤ 10 ms
Switching state indicatorMultihole-LED, yellow
MTTFd1548 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
PWIS conformityVDMA 24364-A1/B2/C1/T100°C-W
Standard conformity
StandardsEN IEC 60947-5-2
Protection classII
Rated insulation voltageUi36 V
Rated impulse withstand voltageUimp500 V
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 36 V DC
Output Switching Current: 200 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-40 ... 100 °C (-40 ... 212 °F)
Connection typeConnector plug
Housing materialbrass , white bronze coated
Sensing facePBT , green
Degree of protectionIP65 / IP66 / IP67 / IP68 / IP69
Connector
ThreadingM12 x 1
Number of pins3
Mass136 g
Dimensions
Length66 mm
Diameter30 mm
Mountingwith nuts, M30
Tightening torque≤ 30 Nm
Scope of delivery2 self locking nuts in scope of delivery

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.