Select Your Country

Go to global website

NBN5-F7A-E0-Y70148332 Inductive Sensor

Key Benefits at a Glance

  • Extended operating voltage range
  • Operating distance 5 mm
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN5-F7A-E0-Y70148332

Switching functionNormally open (NO)
Output typeNPN
Rated operating distancesn5 mm
Installationsingle-sided flush mountable
Output polarityDC
Assured operating distancesa0 ... 4.05 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.37
Reduction factor r304 0.89
Output type3-wire
Operating voltageUB10 ... 60 V
Switching frequencyf0 ... 500 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 100 mA
Off-state currentIr0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 9 mA
Switching state indicatorLED, yellow
MTTFd1396 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 60 V DC
Output Switching Current: 100 mA
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
-30 ... 70 °C (-22 ... 158 °F) , fixed installation
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typefixed cable with plug
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Connector
Number of pins3
Connection assemblyAMP housing 282105-1
AMP crimp 282404-1
AMP sealing 281934-2
Schlemmer corrugated tube 1926307
ABB IO8-AS3 HX 3 way adapter for corrugated tube
Cable
Cable diameter5.2 mm ± 0.2 mm
MaterialPVC
Colorgrey
Number of cores3
Core cross section0.5 mm2
LengthL200 mm ± 5 mm
further length specifications:
L1 = 170 mm ± 5 mm
L2 = approx. 40 mm
Tightening torque, fastening screws≤ 0.3 Nm
Dimensions
Height17 mm
Width17 mm
Length28 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.