Select Your Country

Go to global website

V1SD-W-GN0,6M-PUR-E2S-V45-G Connecting Cable

Ethernet bus cable M12 plug angled D-coded to RJ45 Ethernet-coded, 4-pin, PUR cable green, Cat5e, shielded

Key Benefits at a Glance

  • Hard-wearing PUR cable
  • Suitable for drag chains and abrasion resistant
  • D coding for Ethernet
  • CAT5/CAT5e cable
  • Degree of protection IP20
  • Free of paint wetting interfering substances
  • UV resistant
  • Halogen-free
  • Specific design protects against loosening and inaccurate installation

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1SD-W-GN0,6M-PUR-E2S-V45-G

Connector 1
Connectionplug
Construction typeM12
Styleangled
Lockingscrew connection
Number of pins4
CodingD-coded
Connector 2
Connectionplug
Construction typeRJ45
Stylestraight
Lockingsnap locking
Number of pins8
CodingEtherNet/IP
Operating voltageUBmax. 48 V AC / 60 V DC
Operating currentIBmax. 1 A
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
connector RJ45 : IEC 60603-7
Component categoryCAT5 (IEC 11801) , CAT5e (IEC 61156-6)
FlammabilityIEC 60332-1-2 / UL 1581 / ISO 6722-1 5.22 (UN ECE-R 118.01)
Halogen-freeIEC 60754-1
Chemical resistanceDIN EN 60811-2-1
UV resistanceUL 1581 section 1200
Microbial resistanceDIN EN 50525-2-21 / DIN VDE 0282-10
Oil resistanceDIN EN 60811-2-1
Ambient temperature
Connector 1-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-30 ... 70 °C (-22 ... 158 °F)
Connector 1
Tightening torque0.6 Nm
Loosening protectionintegrated
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Shieldingshield connected to screw connection
Degree of protectionIP66 / IP68 / IP69
Connector 2
Loosening protectionintegrated
Mating cyclesmin. 100
Shieldingshield connected to connector
Degree of protectionIP20
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.9 mm
Bending radius> 12 x cable diameter, movable installation
> 6 x cable diameter, fixed installation
Sheath stripping forcemax. 50 N / 100 mm
Sheath colorgreen (similar to RAL 6018)
Number of cores4
Core cross section0.15 mm2 / 26 AWG
Cores colorCore 1-1: white/orange
Core 2-3: white/green
Core 3-2: orange
Core 4-6: green
Core construction19 x 0.1 mm ∅
twisted quad
Shieldaluminum-lined polyester foil
Tinned copper braiding, 85 % coverage
LengthL0.6 m
Cable codeLi 9Y 11YM 4 x 0,15
Drag chain suitability
Drag chain cyclesmax. 1000000
Motion velocitymax. 3 m/s
Traverse distancemax. 4.5 m
Accelerationmax. 3 m/s2
Mass21.35 g
PWIS freeyes
Halogen-freeyes
Connector 1
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
Contact surfacegold plated (Au)
FlammabilityV-2
Connector 2
BodyPA, green
FlammabilityV-0
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPP
UV resistanceyes
Oil resistanceyes
Microbial resistanceyes
FlammabilityFT1
complies with UN ECE-R 118.01
Cable marking sleeve2x PUR transparent , fixed to cable