Select Your Country
RLK39-8-2000-Z/31/40a/116 Diffuse Mode Sensor
Key Benefits at a Glance
- Infrared light
- Light-on/dark-on, switchable
- Timer function
- Degree of protection IP54






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- IT
- ZH
Technical data of RLK39-8-2000-Z/31/40a/116
| Detection range | 0 ... 2000 mm | |
| Adjustment range | 200 ... 2000 mm | |
| Reference target | standard white 200 mm x 200 mm | |
| Light source | IRED | |
| Light type | modulated infrared light | |
| Ambient light limit | IEC / EN 60947-5-2 , 10000 Lux |
| MTTFd | 803 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Function indicator | LED yellow: switching state LED red: pre-fault indication | |
| Control elements | Sensing range adjuster, light-on/dark-on changeover switch | |
| Control elements | switch for timer function |
| Operating voltage | UB | 12 ... 240 V DC 24 ... 240 V AC (50 ... 60 Hz) |
| Ripple | 10 % | |
| No-load supply current | I0 | ≤ 50 mA |
| Protection class | II, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 Caution! The protection class 2 is only valid when the terminal compartment is closed. output circuit has basic insulation to control circuit according to IEC/EN 61140 | |
| Power consumption | P0 | ≤ 3 VA |
| Time delay before availability | tv | ≤ 300 ms |
| Switching type | light/dark on | |
| Signal output | 1 relay output | |
| Switching voltage | max. 240 V AC ; 150 V DC | |
| Switching current | max. 3 A | |
| Switching power | DC: max. 90 W AC: max. 750 VA | |
| Switching frequency | f | ≤ 25 Hz |
| Response time | ≤ 20 ms | |
| Timer function | On-/off-delay or pulse extension on choice |
| Product standard | EN 60947-5-2 |
| CCC approval | Certified by China Compulsory Certification (CCC) | |
| Approvals | CE |
| Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) | |
| Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
| Degree of protection | IP54 | ||||||||||
| Connection | terminal compartment PG9 , ≤ 0.75 mm2 | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | approx. 110 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Scope of delivery | Mounting aid |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
