Select Your Country

Go to global website

DT6S-W-BK10M-PUR-O1 Connection Cable With Socket

Connection cable with Deutsch socket single-ended, angled, 6-pin, PUR cable black, drag-chain-suitable, outdoor

Key Benefits at a Glance

  • Hard-wearing PUR cable
  • Degree of protection IP68
  • Free of paint wetting interfering substances
  • Resistant to microbes and hydrolysis
  • UV resistant
  • Oil resistant
  • Snap locking

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of DT6S-W-BK10M-PUR-O1

Connector 1
Connectionsocket
Construction typeDeutsch connectors
Styleangled
Lockingsnap locking
Number of pins6
Connector 2
Connectioncable end
Operating voltageUBmax. 48 V AC / 60 V DC
Operating currentIBmax. 8 A per contact
Degree of protectionEN 60529
FlammabilityUL 1581; DIN EN 60332-2-2
Halogen-freeDIN VDE 0472-815 / IEC 60754-1
UV resistanceon the basis of DIN EN ISO 4892-2-A for 1000 hours
Oil resistanceDIN EN 60811-2-1
Ambient temperature
Plug connector-40 ... 125 °C (-40 ... 257 °F)
Cable, fixed installation-40 ... 105 °C (-40 ... 221 °F)
Cable, flexing-30 ... 105 °C (-22 ... 221 °F)
Pollution degree3
Plug connector
Loosening protectionintegrated
Degree of protectionIP68
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter6 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath stripping forcemax. 50 N / 300 mm
Sheath colorblack (similar to RAL 7021)
Number of cores6
Core cross section0.5 mm2
Cores colorCore 1: white
Core 2: brown
Core 3: blue
Core 4: orange
Core 5: green
Core 6: black
Core construction28 x 0.15 mm ∅
1 x symmetrically twisted
LengthL10 m
Cable codeLi 9Y 11Y 6 x 0,50
Drag chain suitability
Drag chain cyclesmin. 2000000
Motion velocitymax. 3 m/s
Traverse distancemax. 10 m
Accelerationmax. 10 m/s2
PWIS freeyes
Halogen-freeyes
Plug connector
BodyPA, black
Contact surfaceNi
FlammabilityV-2
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPP
Salt water resistanceyes
UV resistanceyes
Chemical resistancegood
Oil resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityFT2