Select Your Country

Go to global website

V318S-GM-BK3M-PUR-U2S Connection Cable With Plug

Connection cable with plug single-ended, M8 straight A-coded, 8-pin, PUR cable black, shielded

Key Benefits at a Glance

  • Degree of protection IP65 / IP67
  • Resistant to microbes and hydrolysis
  • UV resistant
  • Halogen-free
  • Shield connected to screw connection
  • Image and drawing are generic for this device type and may deviate from the specific variant

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V318S-GM-BK3M-PUR-U2S

Connector 1
Connectionplug
Construction typeM8
Stylestraight
Lockingscrew connection
Number of pins8
CodingA-coded
Connector 2
Connectioncable end
Operating voltageUBmax. 30 V AC/DC
Operating currentIBmax. 1.5 A
Degree of protectionEN 60529
Plug connectionconnector M8 x 1 : IEC 61076-2-104
FlammabilityUL 758 / 1581
Halogen-freeDIN VDE 0472-815
DIN EN 50267-2-1
UV resistanceDIN EN ISO 4892-2-A
Microbial resistanceEN 50363
Hydrolysis resistanceEN 50363
Oil resistanceDIN EN 60811-2-1
Ambient temperature
Plug connector-25 ... 85 °C (-13 ... 185 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Plug connector
Tightening torque0.2 Nm
Tool installationstraight knurling
Mating cyclesmin. 100
Shieldingshield connected to screw connection
Degree of protectionIP65 / IP67
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter5.9 mm
Bending radius59 mm , movable installation
29.5 mm , fixed installation
Sheath colorblack (similar to RAL 7021)
Number of cores8
Core cross section0.14 mm2
Cores colorCore 1: white
Core 2: brown
Core 3: green
Core 4: yellow
Core 5: grey
Core 6: pink
Core 7: blue
Core 8: red
Core construction18 x 0.1 mm ∅
Shieldtinned copper braiding, 85 % coverage
LengthL3 m
Cable codeLi 9Y C 11Y 8 x 0,14
Mass149.4 g
Halogen-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
Contact surfacegold plated (Au)
FlammabilityHB
Cable
SheathingPUR
Coresbare copper (Cu)
Core insulationPP
UV resistanceyes
Oil resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityFT2
Cable marking sleeve2x PUR transparent , fixed to cable