Select Your Country

Go to global website

OGR4000-R305-2EP-IO-0,3M-V1 Retroreflective Area Sensor

Retroreflective area sensor, red light, max. detection range 4 m, light field height 60 mm, IO-Link interface, 2 push-pull outputs, fixed cable with M12 plug

Key Benefits at a Glance

  • Retroreflective area sensor with five light beams in a standard photoelectric sensor enclosure
  • Bright, highly visible transmitter beams guarantee convenient alignment of the sensor
  • Reliable detection of all surfaces irrespective of the object texture
  • Reliable small part detection for very flat objects with an irregular shape
  • Constant object detection from 2 mm within the entire detection area

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OGR4000-R305-2EP-IO-0,3M-V1

Effective detection rangeStandard mode: 0 ... 4 m
High resolution: 0 ... 2 m
Reflector distance0.2 ... 4 m H85-2 reflector
Threshold detection range4 m
Sensing rangesee table
Reference targetH85-2 reflector
Light sourceLED
Light typemodulated visible red light
LED risk group labellingexempt group
Field height60 mm
Field width12 mm
Object sizeMinimum 2 mm, 3 mm, 5 mm, 8 mm, 10 mm; position-independent detection within detection range
Number of beams5
Opening angle+/- 2 °
Ambient light limitEN 60947-5-2
Resolutionsee table
MTTFd674 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green:
constantly on - power on
flashing (4Hz) - short circuit
flashing with short break (1 Hz) - IO-Link mode
Function indicatorYellow LED:
Permanently on: light path clear
Permanently off: object detected
Flashing (8 Hz) - end of compensation
Control elementsTeach-In key
Control elements5-step rotary switch for operating modes selection
Operating voltageUB10 ... 30 V DC
IO-Link mode: 18 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0< 35 mA at 24 V supply voltage
Protection classIII
Interface typeIO-Link
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Smart Sensor - SSP 2.1
Process dataInput 8 Bit
- switching signal 1 Bit
- stability alarm 1 Bit
- measurement value 6 Bit
Output 2 Bit
- sensor control function 1 Bit
- evaluation control function 1 Bit
Vendor ID1 (0x0001)
Device ID0x101001 (1052673)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time2.3 ms
SIO mode supportyes
Compatible master port typeClass A , Class B (use 3-pole adapter or 3-wire cable)
Switching typeThe switching type of the sensor is adjustable. The default setting is:
C/Q - Pin4: NPN normally open / dark-on, PNP normally closed / light-on, IO-Link
/Q - Pin2: NPN normally closed / light-on, PNP normally open / dark-on
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage dropUd≤ 1.5 V DC
Switching frequencyfStandard mode: 500 Hz , High resolution: 250 Hz
Response timeStandard mode: 1 ms , High resolution: 2 ms
Communication interfaceIEC 61131-9 / IO-Link V1.1.4
Product standardEN 60947-5-2
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
The permissible minimum ambient temperature during teach-in is -30 °C.
The permissible temperature change after teach-in is ±20 K.
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67
Connection300 mm fixed cable with M12 x 1, 4-pin connector
Material
HousingPC (Polycarbonate)
Optical facePlastic pane
Mass104 g
Dimensions
Height89 mm
Width25.8 mm
Depth59.5 mm