Select Your Country

Go to global website

MH-F42-MK0 Adapter Plate

Adapter plate for mounting an F42 ultrasonic sensor on different hole patterns at the installation location

Key Benefits at a Glance

  • Suitable for F42 series
  • Adapter plate for existing hole patterns of the ultrasonic series K0
  • Compatible with sensors with a 47 mm hole pattern
  • Supplied with mounting material
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of MH-F42-MK0

Suitable componentsultrasonic sensors of the F42 series
Materialanodized aluminum
Mass146 g
Tightening torque, fastening screwsFor mounting of the ultrasonic sensor onto the adapter plate: 2.5 Nm
Dimensions
Height8 mm
Width82 mm
Length90 mm
Scope of deliveryFor mounting of the adapter plate:
- 4 cylinder head screws M5x16 (stainless steel)
- additionally 4 M5 nuts and washers each for push-through mounting
For mounting of the ultrasonic sensor onto the adapter plate:
- 4 cylinder head screws M5x35 (stainless steel)

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.