Select Your Country

Go to global website

ML29-P/59/103/143 Thru-Beam Sensor

Single-beam miniature sensor, ideal for installing in frames or door profiles

Key Benefits at a Glance

  • Single-beam monitoring with extremely narrow sensor
  • Integrated circuit
  • Test
  • Simple installation - Plug & Play
  • Ideal for installation in door profiles or frames
  • Dark on version

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT
  • ZH

Technical data of ML29-P/59/103/143

EmitterML29-T/143
ReceiverML29-R/59/103/143
Effective detection range0 ... 6 m
Threshold detection range8.5 m
Light sourceIRED
Light typemodulated infrared light
Opening angle+/- 8 °
Optical facelateral
Ambient light limit40000 Lux
MTTFd880 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Function indicatorLED red in receiver : lights up when receiving the light beam
Operating voltageUB11 ... 30 V DC
No-load supply currentI0Emitter: ≤ 25 mA
Receiver: ≤ 10 mA
Test inputTest: Transmitter switches off at +UB ≤ 5 V DC
Switching typedark-on
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 0.1 A
Switching frequencyf100 Hz
Response time5 ms
Product standardEN 60947-5-2
Standard conformity
StandardsEN 61000-6-2, EN 61000-6-3
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Relative humidity90 % , non-condensing
Degree of protectionIP65
Connection4-pin plastic connector, 6.5 mm diameter
Material
HousingPMMA , black
Optical facePlastic pane
Massper device 120 g
Dimensions
Height85.2 mm
Width11.6 mm
Depth9.2 mm