Select Your Country

Go to global website

OBE500-R2F-SE1 Thru-Beam Sensor Kit

Thru-beam sensor, flat design, space-saving M2 mounting, 500 mm detection range, red light, light on, NPN output, fixed cable

Key Benefits at a Glance

  • Very flat design for direct mounting without mounting bracket
  • Very bright, highly visible light spot
Product Compliance: Europe – CE
Product Compliance: USA - cURus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OBE500-R2F-SE1

EmitterOBE500-R2F-S
ReceiverOBE500-R2F-E1
Effective detection range0 ... 500 mm
Threshold detection range700 mm
Light sourceLED
Light typemodulated visible red light , 630 nm
LED risk group labellingexempt group
Angle deviationapprox. 2 °
Object sizetyp. starts from 1.5 mm
Diameter of the light spotapprox. 90 mm at a distance of 500 mm
Opening angleapprox. 5 °
Optical facefrontal
Ambient light limitEN 60947-5-2 : 25000 Lux
MTTFd806 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green, statically lit Power on , short-circuit : LED green flashing (approx. 4 Hz)
Function indicatorReceiver: LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve ; OFF when light beam is interrupted
Operating voltageUB10 ... 30 V DC
No-load supply currentI0< 10 mA
Protection classIII
Test inputTest of switching function at 0 V
Switching typeNC contact / light-on
Signal output1 NPN output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 50 mA , resistive load
Voltage dropUd≤ 1.5 V DC
Switching frequencyfapprox. 1 kHz
Response time500 µs
Product standardEN 60947-5-2
UL approvalE87056 , cULus Recognized, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPC (Polycarbonate) and Stainless steel
Optical facePMMA
CablePUR
Massapprox. 20 g per sensor
Tightening torque, fastening screws0.25 Nm
Dimensions
Height25.5 mm
Width12 mm
Depth4.1 mm
Cable length2 m