Select Your Country

Go to global website

VOI1100-F330-4MM-R2 Stationary ReaderCleverReader

Stationary code reader for all common 1-D barcodes and 2-D codes (including DataMatrix and QR codes); RS-232 data transmission

Key Benefits at a Glance

  • Reads all standard 1-D and 2-D codes
  • Reads DPM codes
  • Reading at object speed up to 3.5 m/s
  • Reads from reflective surfaces
  • Easy alignment with LED and laser aiming pattern
  • Automatic reading by motion detection
  • Trigger button
  • Simple parameterization using control codes

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of VOI1100-F330-4MM-R2

Light typewhite LED
Readable codes1-D: Code128, Code93, Code39, Code 49, Code11, EAN-8/-13, UPC-A/-E, Interleaved 2 of 5, Codabar, Plessy, MSI-Plessy, GS1-128, GS1-Databar, ISBN, AIM 128, Industrial 25, ISBT128, Postal codes
Data Matrix, QR-Code, Micro QR-Code, PDF417, Micro PDF 417, Aztec, Maxicode, Code GM, Code One
Scan rate60 s-1
Depth of focus50 ... 230 mm (Data Matrix code with 0.25 mm module size)
55 ... 460 mm (EAN 13 with 0.33 mm bar width)
Reading fieldHorizontal: 51°
Vertical: 32°
Target velocitymax. 3.5 m/s
Camera
TypeCMOS
Number of pixels1280 x 800 pixels
Control elements1 Button for manual triggering
LED 1Power LED
LED 2Good-read LED
Target markerGreen LED bar
Operating voltageUB5 V DC ± 5 %
Operating currentIB258.5 mA (typically) , 400 mA ( max )
SupplyPower supply
Interface typeRS-232
Photobiological safetyRisk group 0 according to IEC 62471
CE conformityyes
FCC approvalComplies with Part 15 of the FCC regulations for a Class B device and the EMC Directive for a Class B device and therefore bears the CE mark.
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity5 ... 95 % non-condensing
Connection type8-pin, M12 x 1 connector
Degree of protectionIP54
Material
HousingPC/ABS
Optical facePlastic pane
Cable
LengthL2 m
Massapprox. 56 g
Dimensions
Height24.3 mm
Width41.5 mm
Depth49.5 mm