Select Your Country

Go to global website

NMB2-F79M-E2-FE-160MM-V1 Inductive Sensor

Key Benefits at a Glance

  • Sensing range 2 mm
  • Stainless steel sensing face
  • Ferrous targets
  • 160 mm M12 male cordset with PUR jacket
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NMB2-F79M-E2-FE-160MM-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn2 mm
Installationflush
Note: Sensor can be recessed 0.5 mm in steel with no effect on the sensing field.
Assured operating distancesa0 ... 1.62 mm
Actuating elementFerrous targets
Reduction factor rAl 0
Reduction factor rCu 0
Reduction factor r304 0.3
Reduction factor rBrass 0
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf35 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2 V
Operating currentIL≤ 200 mA
Off-state currentIr≤ 10 µA
No-load supply currentI0≤ 10 mA
MTTFd2908 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatoroutput: yellow
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperatureConnector / Amplifier : -10 ... 70 °C (14 ... 158 °F)
Sensor head: -10 ... 100 °C (14 ... 212 °F)
Shock resistance30 g 11 ms 3 planes
Connection type160 mm PUR cable with 3-pin ( gold-plated ) M12 x 1 connector
Core cross section2 x 0.34 mm2
Housing materialStainless steel 1.4305 / AISI 303
Degree of protectionIP68
Mass15 g
Dimensions
Height4.7 mm
Width8 mm
Length17 mm
Cable lengthL = 160 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.