Select Your Country

Go to global website

NBN25-F135-250-15M-V31 Inductive Sensor Head

Inductive sensor head with rated operating distance 25 mm and 15 m cable, for connection to amplifier F135-M18-E2-IO-V31-V1

Key Benefits at a Glance

  • Extremely wide temperature range of the inductive sensor head
    0 ... 250 °C (0 ... 482 °F)
  • 15 m cable between inductive sensor head and amplifier
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN25-F135-250-15M-V31

Rated operating distancesn25 mm
Installationflush mountable
Assured operating distancesa0 ... 20 mm
Actuating elementSteel Fe360 , 75 mm x 75 mm x 1 mm
Reduction factor rAl 0.7
Reduction factor rCu 0.7
Reduction factor r304 0.6
Reduction factor rBrass 1.1
Suitable componentsfor connection to amplifier F135-M18-E2-IO-V31-V1
PWIS conformityVDMA24364-B1/B2/C1/T220°C-W
Standard conformity
StandardsEN IEC 60947-5-2:2020
EN IEC 60947-5-2:2020-03 /RoHs-II
UL approvalcULus Listed
Various: Listed Accessory
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature0 ... 250 °C (32 ... 482 °F)
Note: M8 connector, 4-pin 0 ... 70 °C (32 ... 158 °F)
Storage temperature0 ... 70 °C (32 ... 158 °F)
Vibration resistance30 g
Connection typefixed cable with plug
Degree of protectionIP65
Material
HousingPEEK 450, 30% fibre glass
Mounting materialsMounting bracket made of aluminum 3.3206
Connector
ThreadingM8 x 1
Number of pins4
Cable
Cable diameter3.9 mm
Bending radiusfixed installation 7.5 x cable diameter
movable installation 15 x cable diameter
MaterialPFA
Colorblack
Number of cores3
Core cross section0.34 mm2
Shieldgrid
LengthL15 m
Mass700 g
Dimensions
Height44 mm
Width40 mm
Length67 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.