Select Your Country

Go to global website

AOS 124 Safety Control Unit

Safety control unit

Key Benefits at a Glance

  • Safety control unit
  • one OSE input
  • LED display indicators
  • for door leaf mounting
  • relay output and test input

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of AOS 124

MarkingCE
Function indicator
two yellow indicator LEDs
when both light up, the NO is closed and the NC is open
Operating voltageUB19 ... 35 V DC
19 ... 30 V AC
Power consumptionP0< 1 VA
Test inputCircuit with voltage > 6 V , pull-down 57 kOhm , invertable with X3 jumper
Output typerelay, change-over contact
Switching voltage50 V AC/DC
Switching current0.6 A
Energized/De-energized delaytyp. 100 ms
Response time≤ 20 ms
Functional safetyISO 13849-1 Cat. 2 when using the test input
ISO 13849-1 Cat. 1 without testing
Product standardEN 61000-6-2, EN 61000-6-3
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-20 ... 55 °C (-4 ... 131 °F)
Degree of protectionIP65
Connectionscrew terminals , lead cross section 2 x 1 mm2
Material
HousingPolycarbonate
Mass105 g
Dimensions
Height52 mm
Width123 mm
Depth45 mm