Select Your Country

Go to global website

TWIN-PRO-20M-OSE-13m-SET Safety Thru-Beam Sensor

Safety thru-beam sensor

Key Benefits at a Glance

  • Sturdy housing
  • Sensing range 20 m
  • Sleek design
  • Simple alignment
  • Indicator LED on the front
  • Not sensitive to ambient light
  • High degree of protection (IP67), fully encapsulated

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of TWIN-PRO-20M-OSE-13m-SET

EmitterTWIN-SAFE-T
ReceiverTWIN-SAFE-R
Effective detection range1 ... 20 m
Threshold detection range28 m
Number of protective field beams1
Light sourceIRED
Light typemodulated infrared light 850 nm
Safety type according to IEC/EN 614962
MarkingCE
Diameter of the light spotapprox. 1.1 m at a distance of 20 m
Opening angle± 5 °
Optical facefrontal
Ambient light limit100000 Lux
Operation indicatorReceiver: LED green
Function indicatoremitter
LED red: lit when the light beam is interrupted
LED green: lights up when light beam is free
Stability alarm indicatorEmitter: flashing red/green
Operating voltageUB10 ... 24 V DC
Operating currentIBEmitter: 20 mA
Receiver: 20 mA
Output typeOSE
Switching typelight-on
Signal output900 Hz , transistor output loadable with max. 20 mA, short-circuit protected
Switching voltagemax. 50 V AC/DC
Switching currentmax. 0.6 A
Energized/De-energized delaytyp. 100 ms
Response time≤ 20 ms
Functional safetyISO 13849-1 , Cat. 2 PL c
Product standardEN 61000-6-2, EN 61000-6-3 , EN 12978
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-25 ... 55 °C (-13 ... 131 °F)
Relative humiditymax. 95 %, non-condensing
Degree of protectionIP67 according to EN 60529
Connectionfixed black cable
Emitter: 0.14 mm2 , 3 conductor
Receiver: 0.14 mm2 , 3 conductor
Material
HousingPA6 with 30 % glass fiber content
Massapprox. 300 g
Dimensions
Height108 mm
Width20 mm
Depth30 mm