Select Your Country

Go to global website

ICRPB-8DB25M-S-PM Breakout BoxRocketPort® EXPRESS

Surge protection and 8 DB-25M connectors

Key Benefits at a Glance

  • RS-232/422/485 software selectable interfaces
  • Communication speeds up to 460 Kbps
  • 25 KV surge protection
  • DB-25 male connectors
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of ICRPB-8DB25M-S-PM

UL File NumberE185802
MTBF53.9 a
Surge protection25 KV / 200 A for 1 ns
Interface typeSoftware selectable interfaces: RS-232 , RS-422 , RS-485
Physical 8 x DB25
Supported baud rates300 to 460.8 Kbps
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-4-2:2009
EN 61000-4-3:2006+A1:2008+A2:2010
EN 61000-4-4:2012
EN 61000-4-5:2014+A1:2017
EN 61000-4-6:2014
EN 61000-4-11:2004+A1:2017
RoHSEN IEC 63000:2018
Electrical safetyCSA C22.2 No. 60950 / UL60950
Emitted interferenceEN 55032:2015
FCC CFR 47, part 15, subpart B: 2017
ICES-003
AS/NZ5 CISPR 32, FCC Part 15 Subpart B Class A
Noise immunityEN 55035:2017-07
Ambient temperature0 ... 60 °C (32 ... 140 °F)
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Relative humiditymax. 95 % non-condensing
Altitude0 ... 3048 m
Mass567 g
Dimensions
Height22.9 mm
Width116.8 mm
Length139.7 mm
Construction typeMetal housing
Mountingpanel mount