Select Your Country

Go to global website

LAD 4 Cable Junction Box

Junction box

Key Benefits at a Glance

  • large terminal compartment
  • high degree of protection (IP66)
  • impact-resistant plastic
  • 90° cable outlet
  • pre-formed cable glands

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of LAD 4

MarkingCE
Degree of protectionIP66
Connectionscrew terminals , lead cross section 2 x 1 mm2
Material
HousingABS, UL94 HB
light gray

Massapprox. 130 g
Dimensions
Height62 mm
Width158 mm
Depth44 mm