Select Your Country

Go to global website

CFP.KI.SP LED Push Button Module (Ex i)

LED push button module, cover-mounted, 1-pole, with type of protection Ex ia

Key Benefits at a Glance

  • Contact block 1x NO
  • Component for appropriately certified Ex e enclosures
  • Mounting on enclosure cover
  • Ex ia certified
  • Polyamide
  • For use with enclosure types SR*

Show more

Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CFP.KI.SP

Operating voltage30 V max. AC/DC
Operating current10 A max.
Power consumption1 W
Terminal capacity2.5 mm2
Terminal torque0.8 Nm
FunctionIlluminated pushbutton module
Contact configuration1x NO
Usage categoryAC15: 10 ... 30 V AC - 93 mA
DC13: 10 ... 30 V DC - 93 mA
Number of poles1
Degree of protectionIP20
Material
HousingPolyamide (PA)
Mass82 g
Mechanical life300000 switching operations
Dimensions
External dimension (A)54 mm
External dimension (B)37 mm
External dimension (C)63 mm
Total length (L)88 mm
Mountingcover-mounted via actuator head
Ambient temperature-55 ... 55 °C (-67 ... 131 °F)
Service temperature-55 ... 85 °C (-67 ... 185 °F)
EU-type examination certificateCML 19 ATEX 1178U
MarkingEx-Hexagon II 1 G
Ex ia IIC Ga

Equipment
VoltageUiLED 28 V
switch 30 V
CurrentIiLED 93 mA
switch 100 mA
PowerPiLED 0.651 W
switch 1 W
Internal capacitanceCiLED 0.01 µF
switch 0 µF
Internal inductanceLiLED 2.2 mH
switch 0 mH
IECEx approvalIECEx CML 19.0054U
Degree of protectionEN 60529
Usage categoryIEC / EN 60947
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Enclosure typeSR.CS*