Select Your Country

Go to global website

DG01B-810-18A-5-R1-C3-F07-S15 Towing Bar Detection

Towing bar detection, function based on safety light grid technology

Key Benefits at a Glance

  • Cost-optimized series for standard tasks
  • High degree of protection (IP67)
  • towing bar detection
  • Direct assembly
  • Relay output

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of DG01B-810-18A-5-R1-C3-F07-S15

Effective detection range1.6 ... 10 m
Threshold detection range14 m
Number of protective field beams18
Light sourceIRED
Light typeinfrared
Tests
MarkingCE
Target size50 mm
Protection field height810 mm
Opening angleeff. 5 °
Optical facefrontal
Ambient light limit100000 Lux
Operation indicatorEmitter: LED green
Receiver: LED green
Function indicatorEmitter: yellow LED
Receiver:
LED red: lit when the light beam is interrupted
LED green: lights up when light beam is free
Stability alarm indicatoravailable
Operating voltageUB10 ... 30 V DC
Operating currentIBEmitter: approx. 30 mA (24 V)
receiver: approx. 20 mA (24 V)
Power consumptionP0approx. 1.2 W
Test inputhigh active or low active
Output typerelay
Switching typelight-on
Signal output100 mA , short-circuit protected , potential-free
Energized/De-energized delay< 800 ms
Response time≤ 100 ms
Product standardEN ISO 13849 , EN 12978 , EN 61000-6-2, EN 61000-6-3
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humiditymax. 95 %, non-condensing
Degree of protectionIP67 according to EN 60529
Connectionfixed cable with M8 plug, 6-pin
Material
Housingblack anodized aluminum Epoxy resin molded
Massapprox. 586 g
Dimensions
Height930 mm
Width16 mm
Depth16 mm