Select Your Country

Go to global website

SPK 3x0,5mm² BL750/200/200 Spiral Cable

Spiral Cable, PUR/PUR, 3-core black

Key Benefits at a Glance

  • Resistant to microbes and hydrolysis
  • UV resistant
  • Halogen-free
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of SPK 3x0,5mm² BL750/200/200

Customizationsheath stripped , with wire end ferrule
Operating voltageUBmax. 250 V AC/DC
Product standardon the basis of DIN VDE 0812
Ambient temperature-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter5 mm
Sheath colorblack (similar to RAL 9005)
Number of cores3
Core cross section0.5 mm2
Cores colorCore 1: white
Core 2: brown
Core 3: green
Core construction64 x 0.1 mm ∅
LengthL1.15 m extension length max. 3 m BL: 750 mm
A1: 200 mm A2: 54 mm A3: 6 mm
B1: 200 mm B2: 54 mm B3: 6 mm
Cable codeLi F 12Y 11Y 3 x 0,5
Mass240 g
Halogen-freeyes
Cable
SheathingTMPU
Coresbare copper (Cu)
Core insulationTPE-E
UV resistanceyes
Oil resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes