Select Your Country

Go to global website

NO LONGER FOR SALE

RSM-EX01SNW-D1NAM-1EWN...AI Remote Speaker MicrophoneRSM-Ex 01

RSM-Ex 01, wired, Division 1, right-angled 3.5 mm plug for Ex-Handy 10, with Red Button, version for Northern America

Key Benefits at a Glance

  • Extremely long operating times with high voice volume – Up to 78 hours
  • Outstanding volume and sound performance – Up to 103 dB
  • Good operability, even with gloves
  • Lone worker ready (with Red Button)
  • Additional multi-functional buttons and a dedicated SOS button
  • 2200 mAh Li-ion battery pack for a long operating time
  • Linguistic feedback when changing individual modes
  • Magnetic charging cable and optional charging cradle
  • IoT Ready: "Custom Service Load" allows individual button settings for sending custom commands to servers and other IoT switches - e.g. to open a gate (only for Ex-Handy 10 Series)

Show more

Approval symbol
Product Compliance: USA - cSGSus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of RSM-EX01SNW-D1NAM-1EWN...AI

DescriptionAudio Improved Version
KeyPush-to-talk button operable with thick gloves
Front-facing multi-function button
Volume up / down
with Red Button
Sound levelup to 103 dB
Battery typeLi-Ion battery
3.7 V 2200 mAh 8.14 Wh
Operating durationStand-by time: approx. 80 h
Actual use/operating time depending on use and set sound level
(See table "Run times")
NFCyes
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Degree of protectionIP64 according to EN/IEC 60079-0 (ATEX/IECEx)
IP65
IP67 following EN/IEC 60529 (industrial standard)
ConnectionSocket, 3.5 mm, for headset
Connector3.5 mm, 4-pin, right-angled, Next Generation (Ex-Handy 10)
Cablecoiled
Mass316 g
Dimensions
W x H x D8 cm x 12 cm x 2.5 cm
Including mounting clip: 8 cm x 12 cm x 3.2 cm
Height12 cm
Width8 cm
Depth2.5 cm
SGS approval
SGS certificateSGSNA/19/SUW/00157X
SGS markingCl I, II, III, Div 1, GRPS A-G, T4, T135°C
Cl I Zn 1, AEx ib IIC T4 Gb
Cl II Zn 21, AEx ib IIIC T135°C Db
Cl I, Zn 1, Ex ib IIC T4 Gb
Cl II, Zn 21, Ex ib IIIC T135°C Db
IECEx approval
IECEx certificateIECEx IBE 18.0016X
IECEx markingEx ib IIC T4 Gb
Ex ib IIIC T135°C Db IP64
Ex ib I Mb
Approved forNorthern America
Scope of deliveryRSM-Ex
Battery
Charging cable
Charger
Safety instructions
Documentation