Select Your Country

Go to global website

NCB4-12GM40-Z4-V1 Inductive Sensor

Key Benefits at a Glance

  • 4 mm flush
  • 2-wire DC
  • Increased operating distance
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NCB4-12GM40-Z4-V1

Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distancesn4 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 3.24 mm
Reduction factor rAl 0.49
Reduction factor rCu 0.47
Reduction factor r304 0.76
Output type2-wire
Operating voltageUB3.5 ... 30 V
Switching frequencyf0 ... 1000 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity-conductive
Short-circuit protectionpulsing
Voltage dropUd≤ 3.5 V
Temperature drift± 15%
Operating currentIL2 ... 100 mA
Off-state currentIr0.4 ... 0.6 mA typ. 0.5 mA
Switching state indicatorLED, yellow
Stability alarm indicatorLED, red
Stability control-switch point0,8 sr ... 0,9 sr
MTTFd1883 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 100 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Mass29 g
Dimensions
Length35 mm
Diameter12 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.