Select Your Country

Go to global website

SJ3,5-N-Y70185028 Inductive Slot Sensor

Key Benefits at a Glance

  • 3.5 mm slot width

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of SJ3,5-N-Y70185028

Switching functionNormally closed (NC)
Output typeNAMUR
Slot width3.5 mm
Depth of immersion (lateral)5 ... 7 mm , typ. 6 mm
Output type2-wire
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Operating voltageUB5 ... 25 V
Switching frequencyf0 ... 3000 Hz
HysteresisH0.41 ... 0.6 mm
Suitable for 2:1 technologyyes , Reverse polarity protection diode not required
Current consumption
Measuring plate not detected≥ 3 mA at nominal voltage
Measuring plate detected≤ 1 mA at nominal voltage
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN IEC 60947-5-2
IECEx approval
Equipment protection level GaIECEx PTB 11.0091X
Equipment protection level GbIECEx PTB 11.0091X
Equipment protection level DaIECEx PTB 11.0091X
Equipment protection level MbIECEx PTB 11.0091X
ATEX approval
Equipment protection level GaPTB 99 ATEX 2219 X
Equipment protection level GbPTB 99 ATEX 2219 X
Equipment protection level DaPTB 99 ATEX 2219 X
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 8.2 V DC
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0453
CCC approval
Hazardous Location2020322315002306
TIIS approvalon request
KCC approval
Hazardous Location13-AV4BO-0353X
Marine approvalDNVGL TAA00001A5
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Connection typeflexible leads
Housing materialPBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter1.1 mm ± 0.1 mm
Bending radius> 10 x cable diameter
MaterialPVC
Number of cores2
Core cross section0.14 mm2
LengthL90 mm
Dimensions
Height15 mm
Width10 mm
Length19.5 mm
Use in the hazardous areasee instruction manuals

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.