Select Your Country

Go to global website

SJ3,5-SN-Y70185031 Inductive Slot Sensor

Key Benefits at a Glance

  • 3.5 mm slot width
  • Usable up to SIL 3 acc. to IEC 61508
  • Extended temperature range
  • Ferrous targets

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of SJ3,5-SN-Y70185031

Switching functionNormally closed (NC)
Output typeNAMUR with safety function
Slot width3.5 mm
Depth of immersion (lateral)5 ... 7 typ. 6 mm
Reference target10 x 7 x 0.3 mm3, Al
Output type2-wire
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Switching frequencyf0 ... 3000 Hz
HysteresisHwith NAMUR switch amplifier: 0.045 mm (e. g. Pepperl+Fuchs KCD2-SR-Ex1.LB)
with safety switch amplifier 0.025 mm (e. g. Pepperl+Fuchs KFD2-SH-Ex1)
Suitable for 2:1 technologyyes , with reverse polarity protection diode
Rate of current rise-4.5 mA / mm
Current consumption
Measuring plate not detected≥ 3 mA
Measuring plate detected0.2 ... 1 mA
Safety Integrity Level (SIL)SIL 3
MTTFd11800 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN IEC 60947-5-2
IECEx approval
Equipment protection level GaIECEx PTB 11.0092X
Equipment protection level GbIECEx PTB 11.0092X
Equipment protection level DaIECEx PTB 11.0092X
Equipment protection level MbIECEx PTB 11.0092X
ATEX approval
Equipment protection level GaPTB 00 ATEX 2049 X
Equipment protection level GbPTB 00 ATEX 2049 X
Equipment protection level DaPTB 00 ATEX 2049 X
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 8.2 V DC
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0454
CCC approval
Hazardous Location2020322315002308
NEPSI approval
NEPSI certificateGYJ16.1392X
Ambient temperature-50 ... 100 °C (-58 ... 212 °F)
Safety application: -40 ... 100°C
Connection typeflexible leads
Housing materialPBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter1.1 mm ± 0.1 mm
Bending radius> 10 x cable diameter
MaterialPVC
Number of cores2
Core cross section0.14 mm2
LengthL180 mm
Dimensions
Height15 mm
Width10 mm
Length19.5 mm
Noteadjustable stop
Security relevant only up to -40°C
Use in the hazardous areasee instruction manuals

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.