Select Your Country

Go to global website

CFS.MOD.PBX.CB10.K01.SP Actuator Head

Actuator head for Ex e push button

Key Benefits at a Glance

  • Component for appropriately certified Ex d enclosures
  • Ex db and Ex tb certified
  • Polyamide and brass nickel-plated
Approval symbol
Approval symbol
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CFS.MOD.PBX.CB10.K01.SP

Operating voltage250 V max.
Operating current6 A max.
Terminal capacity2x 1.5 mm2
Terminal torque0.8 Nm
Functionpush button with contact block
Contact configuration1x NO

Usage categoryAC15: 12 ... 250 V AC - 1.2 A
AC15: 12 ... 240 V AC - 3 A
AC15: 12 ... 120 V AC - 6 A
DC13: 12 ... 250 V DC - 0.27 A
DC13: 12 ... 125 V DC - 0.55 A
Number of poles1
Operator actionspring return
Labelingnone
Thread size (TD)M28
Degree of protectionIP66
Material
HousingPolyamide (PA) , brass nickel-plated
Finishinherent color black
Mass117 g
Mechanical life10000000 switching operations
Dimensions
Actuator head diameter (D2)28.5 mm
Panel wall thickness (PT)10 ... 37.5 mm
Length outside enclosure (H)7 mm
Total length (L)99 mm
Tightening torque1.2 Nm
Mountinguse with lid-mounted contact modules
Service temperature-40 ... 70 °C (-40 ... 158 °F)
EU-type examination certificateCML 17 ATEX 1341U
MarkingEx-Hexagon II 2 GD
Ex db IIC Gb
Ex tb IIIC Db
IECEx approvalIECEx CML 17.0181U
UKCA approvalCML 21 UKEX 1422U
Degree of protectionEN 60529
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Enclosure typeEJB , EJBX
Optional accessoriesCFS.XA.K50.SP
CFS.XE.K50.SP
CFS.XB.K50.SP
CFS.XK.K50.SP
CFS.CB01.K50.SP
CFS.CB10.K50.SP