Select Your Country

Go to global website

V1SD-G-GN18M-PUR-E1S-V1D-G Connecting Cable

Ethernet bus cable M12 plug straight to M12 plug straight D-coded, 4-pin, PUR cable green, Cat5e, shielded, UL approved, drag-chain-suitable, torsion resistant

Key Benefits at a Glance

  • Hard-wearing PUR cable
  • Suitable for robotic applications / torsion resistant
  • Suitable for drag chains and abrasion resistant
  • D coding for Ethernet
  • Conforms to PROFINET
  • CAT5/CAT5e cable
  • Degree of protection IP66 / IP68 / IP69
  • Free of paint wetting interfering substances
  • UL listed for USA and Canada
  • Halogen-free
  • Specific design protects against loosening and inaccurate installation

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
PROFINET interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1SD-G-GN18M-PUR-E1S-V1D-G

Connector 1
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingD-coded
Connector 2
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingD-coded
Operating voltageUBmax. 250 V AC/DC
Operating currentIBmax. 4 A
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Component categoryCAT5 (IEC 11801) , CAT5e (IEC 61156-6)
FlammabilityIEC 60332-1-2 / UL 2556 / ISO 6722-1 5.22 (UN ECE-R 118.01)
UL approvalAWM STYLE 20549 80 °C 300V AWM I A/B 80 °C 300V FT2 (cable)
UL File NumberE231213
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed installation-30 ... 70 °C (-22 ... 158 °F) , UL: -20 ... 70 °C (-4 ... 158 °F)
Cable, flexing-20 ... 70 °C (-4 ... 158 °F)
Plug connector
Tightening torque0.6 Nm
Loosening protectionintegrated
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Shieldingshield connected to screw connection
Degree of protectionIP66 / IP68 / IP69
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter6 mm
Bending radius> 10 x cable diameter, movable installation
> 8 x cable diameter, fixed installation
Sheath stripping forcemax. 60 N / 100 mm
Sheath colorgreen (similar to RAL 6018)
Number of cores4
Core cross section0.34 mm2 / 22 AWG
Cores colorCore 1: yellow
Core 2: white
Core 3: orange
Core 4: blue
Core construction7 x 0.254 mm ∅
twisted quad
Shieldaluminum-lined polyester foil
Tinned copper braiding
LengthL18 m
Drag chain suitability
Drag chain cyclesmax. 1000000
Motion velocitymax. 3 m/s
Traverse distancemax. 5 m
Accelerationmax. 2 m/s2
Torsion cyclesmin. 1000000
Torsional stress± 180 °/m
Torsion velocity35 cycles/min.
Mass970 g
PWIS freeyes
Halogen-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPP
FlammabilityFT2
complies with UN ECE-R 118.01
Cable marking sleeve2x PUR transparent , fixed to cable