Select Your Country

Go to global website

NCN50-FP-W-P1 Inductive Sensor

Key Benefits at a Glance

  • 50 mm non-flush
  • 2-wire AC
Product Compliance: Europe – CE
Product Compliance: USA - cCSAus
Product Compliance: USA - cULus
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NCN50-FP-W-P1

Switching functionNormally open/closed (NO/NC)
Output typeTwo-wire
Rated operating distancesn50 mm
Installationnon-flush
Output polarityAC
Assured operating distancesa0 ... 40.5 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Output type2-wire
Operating voltageUB20 ... 253 V AC
Switching frequencyf0 ... 20 Hz
HysteresisHtyp. 3 %
Short-circuit protectionno
Voltage dropUd≤ 5 V typ. 4V
Momentary current
(20 ms, 0.1 Hz)
max. 4000 mA
Operating currentIL5 ... 500 mA
Off-state currentIr0.3 ... 1 mA typ. 0.7 mA
Time delay before availabilitytv≤ 100 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: Resistive
Enclosure Type Rating: Type 1
CSA approvalcCSAus Listed, General Purpose
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typescrew terminals
Core cross sectionup to 2.5 mm2
Housing materialPBT
Sensing facePBT
Housing basePBT
Degree of protectionIP68
Tightening torque, housing screws1 Nm
Dimensions
Height40 mm
Width80 mm
Length80 mm
Note1) In the temperature range below 0 °C, permissible operating voltage Ub 80...253 V
Safety fuse ≤ 2 A (quick-blow) according to IEC 60127-2 Sheet 1
Recommendation: after a short circuit, check that the device is functioning correctly.

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.