Select Your Country

Go to global website

VAZ-T1-FK-M20 Screw Adapter

Screw adapter M20 x 1.5 with metal housing

Key Benefits at a Glance

  • Metal housing
  • AS-Interface cable can be mounted in any position
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-T1-FK-M20

Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Degree of protectionIP65 according to EN 60529
ConnectionAS-Interface flat cable
Cable
Cores2 x 0.25 mm2
LengthLLead length approx. 200 mm