Select Your Country

Go to global website

SIGNAL12ECO-P-12M-OS-1/10.5MOL Safety Edge

Safety edge

Key Benefits at a Glance

  • closing edge monitoring for industrial doors up to 12 m width
  • for use in GP series rubber profiles
  • Safety thru-beam sensor with OSE output
  • Extremely low quiescent current
  • Comprehensive accessories

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of SIGNAL12ECO-P-12M-OS-1/10.5MOL

Effective detection range1 ... 12 m
Threshold detection range12 m
Number of protective field beams1
Light sourceIRED
Light type950 nm IR light pulsed
MarkingCE
Optical facefrontal
Operating voltageUBbattery operated 3 ... 6 V DC
Coiled Cable: 9 ... 27 V DC
Operating currentIBbattery operated 1.6 mA
coiled 3.8 mA
Output typeOSE
Switching typelight-on
Signal output900 Hz , Transistor output loadable with max. 20 mA , short-circuit protected
Energized/De-energized delaytyp. 100 ms
Functional safetyISO 13849-1 , Cat. 2 PL d , certified by TÜV Nord
Product standardEN 61000-6-2, EN 61000-6-3 , EN 12978
Ambient temperature-25 ... 75 °C (-13 ... 167 °F)
Storage temperature-25 ... 75 °C (-13 ... 167 °F)
Connection type
Degree of protectionIP67 according to EN 60529 molded
Material
HousingEmitter: black ABS / Receiver: Lexan (PC) , black
Connector
TypeMolex SL series
Number of pins3
Connection assembly
Cable
Cable diameter3.4 mm
MaterialPUR , halogen-free
Number of cores3
Core cross section0.14 mm2
LengthLEmitter: 1 m
Receiver: 10.5 m
Massat 1 m Cable: 21 g
at 10,5 m Cable: 155 g
Dimensions
Length40 mm
Diameter12 mm