Select Your Country

Go to global website

VAZ-FK-R-RD ASi Flat Cable

AS-Interface flat cable

Key Benefits at a Glance

  • Oil resistant
  • Cable piercing technique
  • Resistant to environmental influence
  • Resistant to bending
  • Suitable for drag chains and abrasion resistant
  • Reverse polarity protected due to the shape of the cable
  • Does not give off silicone
  • Graduations in meters

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cURus
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-FK-R-RD

UL File NumberE310133
Nominal voltageUN48 V
Current loading capacityAccording to DIN VDE 0298 Part 4, Table 6, Column 4
Conductor temperatureOperating mode: 90 °C (363 K)
Short-circuit: 120 °C (393 K)
Ambient temperature
Cable, fixed installation-40 ... 105 °C (-40 ... 221 °F)
Cable, flexing-30 ... 105 °C (-22 ... 221 °F)
Core cross sectionCopper tin-plated, extra-fine wire, class 6 in accordance with DIN VDE 0295
cross-section 1.5 mm2
Bending radiusmin. 50 mm
min. permissible bending radii according to DIN VDE 0298 Part 3, Table 2
Bending stress only permissible on the wide side of the cable
Tension loadingmax. 50 N/mm2 on laying acc. to DIN VDE 0298 Part 3
MaterialThermoplastic Elastomer (TPE)
Rubber compound EM3, based on DIN VDE 0207 Part 21
Core insulationThermoplastic Elastomer (TPE)
CableUL-Style 2103 + CSA AWM II A/B
Sheath colorred
Number of cores2
Cores colorCore 1: brown
Core 2: blue
Drag chain suitability
Drag chain cyclesmin. 10000000
Motion velocitymax. 4 m/s
Traverse distance10 m
Accelerationmax. 4 m/s2
Torsion cyclesmin. 10 mio
Torsional stress± 180 °/0.5 m
Cable length100 m
Flammability
CableFlame-retardant as per IEC 60332-1-2 and UL 1581, Sec. 1061
NoteThe cable is intended for use as a bus power line in inside areas. Only cable with a black sheathing is suitable for outside use.