Select Your Country

Go to global website

V3-GM-BK0,3M-PVC-U-V11-G Connecting Cable

Cordset M8 socket straight to M12 plug straight A-coded, 3-pin, PVC cable black, UL approved

Key Benefits at a Glance

  • Degree of protection IP66 / IP68
  • UL listed for USA and Canada
  • Specific design protects against loosening and inaccurate installation
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V3-GM-BK0,3M-PVC-U-V11-G

Connector 1
Connectionsocket
Construction typeM8
Stylestraight
Lockingscrew connection
Number of pins3
CodingA-coded
Connector 2
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins3
CodingA-coded
Operating voltageUBmax. 48 V AC / 60 V DC
Operating currentIBmax. 4 A
Degree of protectionEN 60529
Plug connectionconnector M8 x 1 : IEC 61076-2-104
connector M12 x 1 : IEC 61076-2-101
FlammabilityUL 1581 , IEC 60332-1-2
Lead-freeRoHS directive 2011/65/EU
UL approvalAWM STYLE 2095 AWM I/II A/B 80°C 300V FT1 (cable)
Maximum permissible operating currentmax. 3 A
UL File NumberE231213
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed installation-25 ... 80 °C (-13 ... 176 °F)
Cable, flexing-5 ... 80 °C (23 ... 176 °F)
Pollution degree3
Connector 1
Tightening torque0.4 Nm
Loosening protectionintegrated
Tool installationstraight knurling and hexagon nut SW = 9 mm
Mating cyclesmin. 100
Degree of protectionIP66 / IP68
Connector 2
Tightening torque0.6 Nm
Loosening protectionintegrated
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Degree of protectionIP66 / IP68 / IP69
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.3 mm
Bending radius> 15 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath stripping forcemax. 50 N / 300 mm
Sheath colorblack (similar to RAL 9005)
Number of cores3
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 3: blue
Core 4: black
Core construction19 x 0.15 mm ∅
LengthL0.3 m
Cable codeLi YY 3 x 0,34
Mass23 g
Lead-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPVC
Coresbare copper (Cu)
Core insulationPVC
FlammabilityFT1
Cable marking sleeve2x PUR transparent , fixed to cable