Select Your Country

Go to global website

NO LONGER FOR SALE

RLK23-8-H-1000-IR/31/74a Background suppression sensor

Background suppression sensor

Key Benefits at a Glance

  • Adjustable background suppression
  • Infrared light
  • Sturdy plastic housing
  • Optical surface made of scratch-resistant glass
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: China – CCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of RLK23-8-H-1000-IR/31/74a

Detection range50 ... 1000 mm
Detection range min.50 ... 150 mm
Detection range max.50 ... 1000 mm
Light sourceIRED
Light typemodulated infrared light
Black-white difference (6 %/90 %)< 10 %
Diameter of the light spot25 mm at 1000 mm sensor range
Opening angle1.5 °
Ambient light limit12000 Lux
MTTFd850 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Function indicatorLED yellow, lights up with receiver lit
Control elementsProgramming switch for light/dark switching
Control elementsSensing range adjuster
Operating voltageUB12 ... 240 V AC/DC (automatic adaption to +UB)
Power consumptionP03 VA
Switching typelight/dark on
Signal output1 relay output, 1 alternator
Switching voltagemax. 240 V AC
Switching currentmax. 2 A
Switching frequencyf10 Hz
Response time50 ms
Product standardEN 60947-5-2
EAC conformityTR CU 020/2011
TR CU 004/2011
UL approvalcULus
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Degree of protectionIP65
ConnectionConnector M18 x 1, 4-pin with unwired angled cable socket
Material
HousingTerluran® GV15
Optical faceglass
Mass180 g
Dimensions
Height91 mm
Width26.8 mm
Depth67.6 mm