Select Your Country

Go to global website

V1-G-BK5M-PVC-U-YV96 Connecting Cable

Cordset M12 socket straight A-coded 4-pin to 7/8-16" socket straight A-coded 6-pin, PVC cable black

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1-G-BK5M-PVC-U-YV96

Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Connector 2
Connectionsocket
Construction type7/8 inch - 16 UNF
Stylestraight
Lockingscrew connection
Number of pins6
CodingA-coded
Operating voltageUBmax. 250 V AC/DC
Operating currentIBmax. 4 A
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Ambient temperature
Connector 1-40 ... 90 °C (-40 ... 194 °F)
Connector 2-25 ... 80 °C (-13 ... 176 °F)
Cable, fixed installation-25 ... 80 °C (-13 ... 176 °F)
Cable, flexing-5 ... 80 °C (23 ... 176 °F)
Connector 1
Tightening torque0.6 Nm
Loosening protectionintegrated
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Degree of protectionIP67
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.3 mm
Bending radius> 15 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath stripping forcemax. 50 N / 300 mm
Sheath colorblack (similar to RAL 9005)
Core cross section0.34 mm2
Cores colorCore 1-4: brown
Core 2-2: white
Core 3-6: blue
Core 4-3: black
Core construction19 x 0.15 mm ∅
LengthL5 m
Cable codeLi YY 4 x 0,34
Connector 1
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Connector 2
Screw connectionbrass nickel-plated
BodyPA, black
SealNBR
Contact surfaceAu
Cable
SheathingPVC
Core insulationPVC
FlammabilityFT1