Select Your Country

Go to global website

NBB8-F33-E2-M-Y70194052 Inductive Sensor

Key Benefits at a Glance

  • 8 mm flush
  • E1-Type approval
  • Extended temperature range
    -40 ... +85 °C
  • Increased operating distance
  • Increased noise immunity 100 V/m

Show more

Product Compliance: Europe – CE
Product Compliance: China – CCC
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB8-F33-E2-M-Y70194052

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn8 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 6.48 mm
Reduction factor rAl 0.3
Reduction factor rCu 0.2
Reduction factor r304 0.6
Output type3-wire
Operating voltageUB5 ... 60 V DC
Switching frequencyf0 ... 350 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.1 mA
No-load supply currentI0≤ 10 mA
Time delay before availabilitytv≤ 80 ms
Switching state indicatorLED yellow
MTTFd1252 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
CCC approvalCertified by China Compulsory Certification (CCC)
E1 Type approval10R-06
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable
Housing materialPBT
Sensing facePBT
Degree of protectionIP67 / IP69K
CableRADOX TENUIS-TW
Wire end ferrulesyes
Cable diameter4.6 mm ± 0.2 mm
Bending radius< 4 x cable diameter
MaterialRADOX EM 104
Colorblack
Number of cores3
Core cross section0.5 mm2
LengthL2.5 m
Dimensions
Height10 mm
Width25 mm
Length50 mm
Tightening torque≤ 5 Nm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.