Select Your Country

Go to global website

V1-G-N-BU25M-PUR-N1 Connection Cable With Socket

Connection cable with socket single-ended, M12 straight A-coded, 2-pin, PUR cable blue, Ex certified

Key Benefits at a Glance

  • Suitable for NAMUR technology
  • Degree of protection IP66 / IP68 / IP69
  • Ex ia certified
  • Specific design protects against loosening and inaccurate installation
Product Compliance: Europe – CE
Approval symbol
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1-G-N-BU25M-PUR-N1

Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins2
CodingA-coded
Connector 2
Connectioncable end
Operating voltageUBmax. 250 V AC/DC
Operating currentIBmax. 4 A
Resistance per unit lengthR'max. 0.057 Ω/m
Capacitance per unit lengthC'102.4 nF/km
Inductance per unit lengthL'0.49 mH/km
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Explosion protectionIEC 60079-0 , IEC 60079-11
Lead-freeRoHS directive 2011/65/EU
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Loosening protectionintegrated
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Degree of protectionIP66 / IP68 / IP69
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter4.8 mm
Bending radius> 15 x cable diameter, movable installation
> 10 x cable diameter, fixed installation
Sheath colorblue (similar to RAL 5015)
Number of cores2
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 2: blue
Core construction42 x 0.1 mm ∅
LengthL25 m
Cable codeLi FY 11Y 2 x 0.34
Lead-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPVC
FlammabilityHB
EU-type examination certificateTÜV 24 ATEX 9153X
MarkingEx-Hexagon II 1G Ex ia IIC T6 Ga Ta = -25 °C ... +80 °C
[exsign] II 1D Ex ia IIIC T200 85°C Da Ta = -25 °C ... +80 °C
VoltageUimax. 30 V
CurrentIimax. 1 A
PowerPifor II and IIIB gas groups: 1 W
for IIIC gas group (depending on Tamb):
40°C / 750 mW, 70 °C / 650 mW, 90 °C / 550 mW
Ambient temperatureTamb-25 ... 80 °C (-13 ... 176 °F)
IECEx approvalIECEx TUR 24.0043X
Cable marking sleeve1x PUR transparent , fixed to cable