Select Your Country
V1-W-N4-BU30M-PUR-N1 Connection Cable With Socket
Connection cable with socket single-ended, M12 angled A-coded, 4-pin, PUR cable blue, Ex certified
Key Benefits at a Glance
- Suitable for NAMUR technology
- Degree of protection IP66 / IP68 / IP69
- Ex ia certified
- Specific design protects against loosening and inaccurate installation









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of V1-W-N4-BU30M-PUR-N1
| Connector 1 | ||||||||||||||||||||
| ||||||||||||||||||||
| Connector 2 | ||||||||||||||||||||
| ||||||||||||||||||||
| Operating voltage | UB | max. 250 V AC/DC |
| Operating current | IB | max. 4 A |
| Resistance per unit length | R' | max. 0.057 Ω/m |
| Capacitance per unit length | C' | 109 nF/km |
| Inductance per unit length | L' | 0.49 mH/km |
| Degree of protection | EN 60529 | |
| Plug connection | connector M12 x 1 : IEC 61076-2-101 | |
| Explosion protection | IEC 60079-0 , IEC 60079-11 | |
| Lead-free | RoHS directive 2011/65/EU |
| Ambient temperature | |||||||||||
| |||||||||||
| Pollution degree | 3 | ||||||||||
| Plug connector | |||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||
| Degree of protection | IP66 / IP68 / IP69 | ||||||||||||||||||||||||||||
| Cable | according to IEC/EN 60228 (DIN VDE 0295) class 6 | ||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||
| Lead-free | yes | ||||||||||||||||
| Plug connector | |||||||||||||||||
| |||||||||||||||||
| Cable | |||||||||||||||||
| |||||||||||||||||
| EU-type examination certificate | TÜV 24 ATEX 9153X | ||||||||||||||||
| |||||||||||||||||
| IECEx approval | IECEx TUR 24.0043X |
| Cable marking sleeve | 1x PUR transparent , fixed to cable |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
