Select Your Country

Go to global website

V15L-G-5M-PUR-U7-V15L-G Connecting Cable

Cordset M12 socket straight to M12 plug straight L-coded, 5-pin, PUR cable grey, UL approved, drag-chain-suitable, torsion resistant

Key Benefits at a Glance

  • Degree of protection IP65 / IP67 / IP69
  • Free of paint wetting interfering substances
  • UL listed for USA and Canada
  • Halogen-free
  • 600 V AC rated insulation voltage
  • Screw connection suitable for tool assembly

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V15L-G-5M-PUR-U7-V15L-G

Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingL-coded
Connector 2
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingL-coded
Operating voltageUBmax. 48 V AC / 63 V DC
Operating currentIBmax. 16 A
Rated insulation voltage600 V AC
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-111
FlammabilityIEC 60332-1-2
Halogen-freeDIN VDE 0472-815
Oil resistanceDIN EN 60811-404
UL approvalAWM STYLE 20939 80°C 600V VW-1 (cable)
UL File NumberE520151
Ambient temperature
Plug connector-40 ... 125 °C (-40 ... 257 °F) note derating
Cable, fixed installation-40 ... 90 °C (-40 ... 194 °F) UL -40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-30 ... 90 °C (-22 ... 194 °F) UL -30 ... 80 °C (-22 ... 176 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Degree of protectionIP65 / IP67 / IP69
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter8 mm
Bending radius> 7.5 x cable diameter, movable installation
> 4 x cable diameter, fixed installation
Sheath colorgrey (similar to RAL 7032)
Number of cores5
Core cross section1.5 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core 5: grey
Core construction30 x 0.25 mm ∅
LengthL5 m
Cable codeLi 9Y 11Y 5 x 1,50
Drag chain suitability
Test temperature-20 ... 60 °C (-4 ... 140 °F)
Drag chain cyclesmin. 10000000
Motion velocitymax. 5 m/s
Traverse distancemax. 5 m
Accelerationmax. 50 m/s2
Torsion cyclesmin. 5000000
Torsional stress± 30 °/m
PWIS freeyes
Halogen-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPE, black
SealFKM
Contact surfaceCu/Au
FlammabilityHB
Cable
SheathingPUR
Coresbare copper (Cu)
Core insulationPP
Oil resistanceyes
FlammabilityFT1