Select Your Country

Go to global website

NBB2-V3-E2-Y70194576 Inductive Sensor

Key Benefits at a Glance

  • Basic series
  • 2 mm flush
  • 3-wire DC
Product Compliance: Europe – CE
Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB2-V3-E2-Y70194576

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn2 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 1.62 mm
Reduction factor rAl 0.35
Reduction factor rCu 0.2
Reduction factor r304 0.7
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 1000 Hz
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 100 mA
Off-state currentIr0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 15 mA
Switching state indicatorLED, yellow
MTTFd3560 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcURus Recognized
Load Type: General Purpose
Circuitry: Class 2 Power Source
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
Further UL information see section "Additional Information"
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typefixed cable with plug
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Connector
Number of pins3
Connection assemblyAMP housing 1-1318120-3
AMP crimp 1318106-1
Cable
Cable diameter3 mm + 0.3 mm
Bending radius> 10 x cable diameter
MaterialPVC
Core cross section0.14 mm2
LengthL120 mm
Tightening torque, fastening screws≤ 0.4 Nm
Dimensions
Height10.2 mm
Width27.8 mm
Length16 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.