Select Your Country

Go to global website

F31K-E8-K-BY-SET Inductive Valve/Sensor Kit

Inductive valve/sensor kit, consisting of an inductive dual sensor for valve position feedback, an indicator and a solenoid valve

Key Benefits at a Glance

  • Comprehensive sensor and valve kit
  • A single part number includes all components
  • LEDs for power on, switching states of the sensor and solenoid valve
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of F31K-E8-K-BY-SET

Switching function2 x normally open (NO)
Output typePNP
DescriptionSolenoid valve: monostable, function changeable 3/2- or 5/2-way valve, with manual override
working pressure 2.5 ... 8 bar
pneumatic connection: 1/4 NPT
Operating voltageUB10 ... 30 V DC
Operating currentIL0 ... 100 mA
Voltage24 V DC
Power consumption0.7 W
Standard conformity
StandardsEN IEC 60947-5-2
VDI / VDE 3845
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Connection (system side)Cage tension spring terminals
Core cross section (system side)1.5/2.5 mm2 flexible/rigid
Tightening torque, fastening screws≤ 5 Nm
Tightening torque, housing screws1 Nm
Tightening torque, cable glandM20 x 1.5 ; max. 7 Nm
M12 x 1.5 ; max. 1.5 Nm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.