Select Your Country

Go to global website

IUK-RTNC-10M-LL240F-FRNC-TNC Adapter Cable

Adapter cable R-TNC plug straight to TNC plug straight, FRNC coaxial cable black, UV resistant

Key Benefits at a Glance

  • UV resistant
  • Flame resistant cable
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of IUK-RTNC-10M-LL240F-FRNC-TNC

Connector 1
Construction typeR-TNC connector 7/16-28 UNEF
Stylestraight
Lockingscrew connection
Connector 2
Construction typeTNC connector 7/16-28 UNEF
Stylestraight
Lockingscrew connection
Impedance50 Ω ± 2 Ω
Signal attenuation26 dB/100 m @ 900 MHz
Plug connectionR-TNC connector : IEC 60169-17
TNC connector : IEC 60169-17
FlammabilityIEC 60332-1-2
Halogen-freeIEC 60754-1
Operating temperature-25 ... 80 °C (-13 ... 176 °F)
Connector 1
Tightening torque0.46 ... 0.69 Nm
Tool installationstraight knurling
Mating cyclesmin. 500
Connector 2
Tightening torque0.46 ... 0.69 Nm
Tool installationstraight knurling
Mating cyclesmin. 500
Cable
Sheath diameter6.1 mm
Bending radius60 mm , movable installation
30 mm , fixed installation
Sheath colorblack (similar to RAL 7021)
Conductor constructioninner conductor bare copper (Cu) ∅ 1.42 mm
outer conductor aluminium foil tinned copper braiding
Core constructioncoaxial
LengthL10 m
Mass580 g
Halogen-freeyes
Connector 1
Screw connectionZinc diecast, nickel-plated
BodyZinc diecast, nickel-plated
Sealsilicone
Contact surfacegold plated (Au)
Connector 2
Screw connectionZinc diecast, nickel-plated
BodyZinc diecast, nickel-plated
Sealsilicone
Contact surfacegold plated (Au)
Cable
SheathingFRLSZH
Core insulationPE
UV resistanceyes
Flammabilityflame retardant