Select Your Country

Go to global website

VK 8.5m lang Connecting Cable

Cordset 2x Molex socket straight to 2x Molex socket straight, 2/3-pin, PVC cable 5-core black

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of VK 8.5m lang

Connector 1
Connectionsocket
Construction typeMolex connector 70066-0176
Stylestraight
Lockingsnap locking
Number of pins2
Connector 2
Connectionsocket
Construction typeMolex connector 70066-0177
Stylestraight
Lockingsnap locking
Number of pins3
Connector 3
Connectionsocket
Construction typeMolex connector 70066-0177
Stylestraight
Lockingsnap locking
Number of pins3
Connector 4
Connectionsocket
Construction typeMolex connector 70066-0176
Stylestraight
Lockingsnap locking
Number of pins2
Operating voltageUBmax. 48 V AC / 50 V DC
Operating currentIBmax. 3 A per contact
Degree of protectionEN 60529
FlammabilityUL 94 , IEC 60332-1-2
Ambient temperature
Plug connector-40 ... 105 °C (-40 ... 221 °F)
Cable, fixed installation-30 ... 70 °C (-22 ... 158 °F)
Cable, flexing-5 ... 70 °C (23 ... 158 °F)
Plug connector
Loosening protectionintegrated
Mating cyclesmin. 25
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.3 mm
Bending radius> 10 x cable diameter, movable installation
> 4 x cable diameter, fixed installation
Sheath colorblack (similar to RAL 9005)
Number of cores5
Core cross section0.25 mm2
Cores colorCore 1: yellow
Core 2: brown
Core 3: grey
Core 4: pink
Core 5: blue
Core construction14 x 0.15 mm ∅
LengthLL1 = 8.72 m
L2 = 8.5 m
Cable codeLi YY 5 x 0,25
Mass150 g
Plug connector
BodyPE, black
Contact surfaceSn
FlammabilityV-0
Cable
SheathingPVC
Coresbare copper (Cu)
Core insulationPVC
Flammabilityflame retardant