Select Your Country

Go to global website

CFP.BK.SP Blanking Plug (Ex e)

Blanking plug, protecting openings for future system expansion, with type of protection Ex e

Key Benefits at a Glance

  • Used to provide space for future system expansion
  • Ex e certified
  • Polyamide
  • Component for appropriately certified Ex e enclosures
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CFP.BK.SP

FunctionBlanking plug
Colorblack
Degree of protectionIP66
MaterialPolyamide (PA)
Washer gasketsilicone
Mass22 g
Dimensions
External dimension (A)39 mm
External dimension (B)
External dimension (C)20 mm
Tightening torque5 Nm
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
EU-type examination certificateCML 16 ATEX 3339U
MarkingEx-Hexagon II 2 GD
Ex e IIC Gb
Ex tb IIIC Db
IECEx approvalIECEx CML 16.0114U
Supplementary informationFor more information please contact Pepperl+Fuchs.
Enclosure typeLR* SR*.CS* GR.CS*